Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-18M-30-N-B
G120-18M-30-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.69
Grip Force (lbf)
57.2
Weight (lb)
0.9
Pressure Range (bar)
40-100 psi
Weight (kg)
0.41
Cylinder Bore (mm)
17.5
Imperial or Metric Product
Metric
accuracy_mm_metric
0.08
Grip Force (N)
260
Stroke (mm)
30
Repeatability (±mm)
0.08
Temp Range Standard
-35° to 80°C (-30° to 180°F)
DistributorGroup
Robohand Gripping Solutions
Actuation Speed (ms)
250
Optional Sensor
Yes
Direct Connect
Yes
Product Type
Parallel Gripper
Jaw Operation
Synchronous
Product Function
Gripping
Product Series
G120
Spring Assist
No
Back to Top