Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-25M-10-N-B
G120-25M-10-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
122.8
Cylinder Bore (in)
0.98
Weight (lb)
0.92
Imperial or Metric Product
Metric
Repeatability (±mm)
0.08
accuracy_mm_metric
0.08
Grip Force (N)
558
Pressure Range (bar)
40-100 psi
Cylinder Bore (mm)
25
Stroke (mm)
10
Weight (kg)
0.42
Product Function
Gripping
Spring Assist
No
Jaw Operation
Synchronous
DistributorGroup
Robohand Gripping Solutions
Product Series
G120
Actuation Speed (ms)
280
Direct Connect
Yes
Product Type
Parallel Gripper
Optional Sensor
Yes
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Back to Top