Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-25M-20-N-B
G120-25M-20-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
122.8
Weight (lb)
1.41
Cylinder Bore (in)
0.98
Repeatability (±mm)
0.08
Stroke (mm)
20
accuracy_mm_metric
0.08
Pressure Range (bar)
40-100 psi
Grip Force (N)
558
Weight (kg)
0.64
Imperial or Metric Product
Metric
Cylinder Bore (mm)
25
Optional Sensor
Yes
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Product Function
Gripping
Spring Assist
No
Actuation Speed (ms)
360
Jaw Operation
Synchronous
Product Type
Parallel Gripper
DistributorGroup
Robohand Gripping Solutions
Product Series
G120
Direct Connect
Yes
Back to Top