Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
G120-25M-40-N-B
G120-25M-40-N-B
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Cylinder Bore (in)
0.98
Weight (lb)
2.27
Grip Force (lbf)
122.8
accuracy_mm_metric
0.08
Repeatability (±mm)
0.08
Stroke (mm)
40
Imperial or Metric Product
Metric
Pressure Range (bar)
40-100 psi
Grip Force (N)
558
Cylinder Bore (mm)
25
Weight (kg)
1.03
Product Series
G120
Direct Connect
Yes
Jaw Operation
Synchronous
Optional Sensor
Yes
Product Function
Gripping
Temp Range Standard
-35° to 80°C (-30° to 180°F)
Spring Assist
No
Actuation Speed (ms)
520
Product Type
Parallel Gripper
DistributorGroup
Robohand Gripping Solutions
Back to Top