Sheet Metal Grippers
GR1-20 - Modular Gripper with 180° Angular Jaw

GR1-20CM-180

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 2.7
Grip Range (in.) 0 - 0.125
Grip Min (in) 0
Grip Max (in) 0.125
Grip Force (lbf) 169
Weight (kg) 1.2
Grip Max (mm) 3
Grip Range (mm) 0 -3
Grip Force (N) 500
Grip Min (mm) 0
Product Type Toggle-Lock Sheet Metal Gripper
Product Series GR1
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Back to Top