Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
GR84_cat
GR84
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Details
Unit View:
Imperial
Metric
Weight (lb)
3.2
Cylinder Bore (in)
1.5
Grip Force (lbf)
292.0
Grip Force (N)
1289.0
Weight (kg)
1.5
Cylinder Bore (mm)
38.1
DistributorGroup
Robohand Gripping Solutions
PublishedDate
1675197905000
Product Series
GR84
Product Type
Toggle-Lock Sheet Metal Gripper
Product Function
Gripping
Back to Top