End Effectors
Destaco’s GT Series of gripper mounts feature connect sheet metal grippers to a tri-axis transfer press tool.

GT-BGA-32B

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.17
Weight (kg) 0.08
283-COUNTRY_OF_ORIGIN GB
283-HTS_TARIFF_CODE 76169990
Apple Core Size 32B
Product Series GT
PublishedDate 1683651327000
Mount (Sensor Port) 84A2/84A3
DistributorGroup End Effectors
Product Type Apple Core Gripper Mount
Product Function Robotic Tooling
Back to Top