End Effectors
Destaco’s GT Series of gripper mounts feature connect sheet metal grippers to a tri-axis transfer press tool.

GT-BGA-B112

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.15
Weight (kg) 0.07
Product Type Apple Core Gripper Mount
Product Function Robotic Tooling
Apple Core Size B112
Mount (Sensor Port) 84A2/84A3
DistributorGroup End Effectors
283-HTS_TARIFF_CODE 76109090
Product Series GT
PublishedDate 1683651329000
Back to Top