End Effectors
Destaco’s GTA-Clamp Series of lightweight, gripper mount clamps connect sheet metal grippers to tri-axis transfer press tools.

GT-UGA-84A2-20M-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.36
Tube Diameter (in) 0.79
Tube Diameter (mm) 20
Weight (kg) 0.17
Product Function Robotic Tooling
Tube Size 20 mm
Product Type Tube Gripper Mount
Product Series GT-CLAMP
PublishedDate 1683651329000
DistributorGroup End Effectors
Back to Top