End Effectors
Destaco’s GTA-Clamp Series of lightweight, gripper mount clamps connect sheet metal grippers to tri-axis transfer press tools.

GT-UGA-84A3-25M-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.47
Tube Diameter (in) 0.98
Tube Diameter (mm) 25
Weight (kg) 0.21
Product Type Tube Gripper Mount
Product Function Robotic Tooling
Tube Size 25 mm
PublishedDate 1683651329000
Product Series GT-CLAMP
DistributorGroup End Effectors
Back to Top