End Effectors
Destaco’s GTA-Clamp Series of lightweight, gripper mount clamps connect sheet metal grippers to tri-axis transfer press tools.

GT-UGA-84A3-30M-A

Visit Product Series:
CAD

Product Details Unit View:
Tube Diameter (in) 1.18
Weight (lb) 0.5
Tube Diameter (mm) 30
Weight (kg) 0.23
DistributorGroup End Effectors
Product Series GT-CLAMP
Tube Size 30 mm
Product Function Robotic Tooling
PublishedDate 1683651329000
Product Type Tube Gripper Mount
Back to Top