End Effectors
HTW - Pass Through Table Weldment

HTW-1400-350

Visit Product Series:
CAD
Product Details Unit View:
Tube Diameter (in) 1.77|2.36
Weight (lb) 194.87
Width (in) 55.12
Height (in) 13.78
Weight (kg) 88.39
Width (mm) 1400
Height (mm) 350
Tube Diameter (mm) 45|60
Material Steel
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Product Series HTW
DistributorGroup End Effectors
Product Function Robotic Tooling
Tube Size 45B or 60B
Product Type Hold Table
Back to Top