End Effectors
HTW - Pass Through Table Weldment

HTW-1400-700

Visit Product Series:
CAD
Product Details Unit View:
Width (in) 55.12
Tube Diameter (in) 1.77|2.36
Weight (lb) 222.74
Height (in) 27.56
Weight (kg) 101.04
Tube Diameter (mm) 45|60
Height (mm) 700.0
Width (mm) 1400.0
Product Function Robotic Tooling
Product Series HTW
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
Material Steel
Product Type Hold Table
Tube Size 45B or 60B
DistributorGroup End Effectors
Back to Top