End Effectors
HTW - Pass Through Table Weldment

HTW-1400-900

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 238.67
Height (in) 35.43
Tube Diameter (in) 1.77|2.36
Width (in) 55.12
Width (mm) 1400
Weight (kg) 108.26
Height (mm) 900
Tube Diameter (mm) 45|60
Material Steel
Tube Size 45B or 60B
Product Function Robotic Tooling
Product Series HTW
Product Type Hold Table
Mounting Pattern 4xM10 x 1.50 thru on 79.4 mm square
DistributorGroup End Effectors
Back to Top