Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K1000-15-7-1
K1000-15-7-1
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Max. Clamping Force (lbf)
2248
piston_force_forward_stroke_6bar_lbf_english
393
Forward Stroke (in)
0.59
Air Consumption per double stroke at 6 bar (ft³)
2.2
Piston force within forward stroke at 6 bar (lbf)
393
Power Stroke (in)
0.276
Weight (lb)
7.9
Cylinder Bore (in)
2.48
Air Consumption per double stroke at 87 psi (ft³)
0.078
Air Consumption per double stroke at 87 psi (ft³)
0.078
air_consumption_double_stroke_6bar_ft_english
2.2
Forward Stroke (mm)
15
piston_force_forward_stroke_6bar_n_metric
1750
Power Stroke (mm)
7
Max. Clamping Force (N)
10000
Weight (kg)
3.6
Piston force within forward stroke at 6 bar (N)
1750
Cylinder Bore (mm)
63
PublishedDate
1701962102000
Product Series
K
Product Type
Piston Rod with External Thread
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Back to Top