Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K3000-30-6-A
K3000-30-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
piston_force_forward_stroke_6bar_lbf_english
674
Piston force within forward stroke at 6 bar (lbf)
674
Cylinder Bore (in)
3.35
Air Consumption per double stroke at 87 psi (ft³)
0.184
Air Consumption per double stroke at 87 psi (ft³)
0.184
Weight (lb)
27.6
air_consumption_double_stroke_6bar_ft_english
5.2
Power Stroke (in)
0.236
Max. Clamping Force (lbf)
6744
Forward Stroke (in)
1.18
Air Consumption per double stroke at 6 bar (ft³)
5.2
Weight (kg)
12.5
piston_force_forward_stroke_6bar_n_metric
3000
Piston force within forward stroke at 6 bar (N)
3000
Forward Stroke (mm)
30
Power Stroke (mm)
6
Max. Clamping Force (N)
30000
Cylinder Bore (mm)
85
Product Type
Piston Rod with External Thread
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
End position control by magnetic field sensors
Yes
Product Function
Clamping
PublishedDate
1701962112000
Product Series
K
Back to Top