Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K3000-70-6-A
K3000-70-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.252
Max. Clamping Force (lbf)
6744
Air Consumption per double stroke at 6 bar (ft³)
7.13
Weight (lb)
31.5
air_consumption_double_stroke_6bar_ft_english
7.13
Forward Stroke (in)
2.76
Air Consumption per double stroke at 87 psi (ft³)
0.252
Piston force within forward stroke at 6 bar (lbf)
674
piston_force_forward_stroke_6bar_lbf_english
674
Cylinder Bore (in)
3.35
Power Stroke (in)
0.236
piston_force_forward_stroke_6bar_n_metric
3000
Max. Clamping Force (N)
30000
Weight (kg)
14.3
Cylinder Bore (mm)
85
Power Stroke (mm)
6
Forward Stroke (mm)
70
Piston force within forward stroke at 6 bar (N)
3000
End position control by magnetic field sensors
Yes
PublishedDate
1701962112000
Product Type
Piston Rod with External Thread
Product Series
K
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top