Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
K4500-15-6-A
K4500-15-6-A
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Air Consumption per double stroke at 87 psi (ft³)
0.218
Power Stroke (in)
0.236
Air Consumption per double stroke at 87 psi (ft³)
0.218
Air Consumption per double stroke at 6 bar (ft³)
6.18
piston_force_forward_stroke_6bar_lbf_english
944
Cylinder Bore (in)
3.94
air_consumption_double_stroke_6bar_ft_english
6.18
Piston force within forward stroke at 6 bar (lbf)
944
Max. Clamping Force (lbf)
10116
Weight (lb)
29.3
Forward Stroke (in)
0.59
Forward Stroke (mm)
15
Piston force within forward stroke at 6 bar (N)
4200
Power Stroke (mm)
6
piston_force_forward_stroke_6bar_n_metric
4200
Max. Clamping Force (N)
45000
Cylinder Bore (mm)
100
Weight (kg)
13.3
PublishedDate
1701962116000
Product Function
Clamping
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Piston Rod with External Thread
End position control by magnetic field sensors
Yes
Product Series
K
Back to Top