Manual Clamping
Destaco’s clamping arm adapters are used in conjunction with length adapters and height adapter for flexible adjustment.

L-217-1-01

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 2.17
Length (mm) 55
Product Series Clamp acessories
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Product Function Clamping
Product Type Clamp Accessories
Accessory Type Length Adapters
Used With Model/Series 202-IL|202-UB-L|217-U-L|217-UB-L|2002-U-L|202-UB-L|2017-U|2017-UB|2017-UR|2017-UBR
Back to Top