Manual Clamping
Destaco’s height and arm adapters are aluminum and designed to add functionality to your manual clamps.

L-217-3-01

Visit Product Series:
CAD

Product Details Unit View:
Length (in) 3.7
Length (mm) 94
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Accessory Type Clamping Arm Adapters
Product Function Clamping
Product Series Clamp acessories
Product Type Clamp Accessories
Used With Model/Series 202-IL|202-UB-L|217-U-L|217-UB-L|2002-U-LS|2002-UB-LS|2017-U|2017-UB|2017-UR|2017-UBR
Back to Top