End Effectors
LTP FRAME - LOWER TOOLING FRAME

LTP-30M-25-30-1000-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 8.68
Tube Diameter (in) 1.18
Length (in) 39.37
Weight (kg) 3.94
Length (mm) 1000.0
Tube Diameter (mm) 30
DistributorGroup End Effectors
Product Series LTP FRAME
Product Function Robotic Tooling
Tube Size 30 mm
Product Type Lower Tooling
Back to Top