Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
End Effectors
DESTACO - Workholding Equipment & Automation Tooling Solutions
LWT-40-1000
LWT-40-1000
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
2.18
Tube Diameter (in)
1.57
Diameter (in)
1.57
Weight (kg)
0.99
Diameter (mm)
40
Wall Thickness (mm)
3
Tube Diameter (mm)
40
283-HTS_TARIFF_CODE
76082081
Product Function
Robotic Tooling
283-COUNTRY_OF_ORIGIN
GB
Tube Size
40 mm
PublishedDate
1692275272000
Product Type
Tubing
DistributorGroup
End Effectors
Product Series
LWT
Linear Deflection
0.118
Material
Aluminum
Back to Top