End Effectors
Destaco’s M-25M-25M-M Series double bolt clamp blocks are made from aluminum, are designed for 25 mm tubes to 25 mm tubes, and are appropriate for plastics applications due to their lightweight design.

M-40M-60M-M

Visit Product Series:
CAD

Download
Product Details Unit View:
Tube Diameter (in) 1.57|2.36
Weight (lb) 2.08
Tube Combinations (in) 1.57 / 2.36
Max Static Clamp Load 1 (ft lb) 600.0
Max Static Clamp Load 2 (ft lb) 460.0
max_static_clamp_load2_metric 624.0
Max Static Clamp Load 2 (Nm) 624.0
Tube Combinations (mm) 40 / 60
Tube Diameter (mm) 40|60
Weight (kg) 0.95
Max Static Clamp Load 1 (Nm) 813.0
max_static_clamp_load1_metric 813.0
PublishedDate 1675363018000
Product Type Clamp Block
Tube Size 40 mm / 60 mm
283-HTS_TARIFF_CODE 76109090
DistributorGroup End Effectors
Product Series M
Product Function Robotic Tooling
Material Aluminum
Finish Blue
283-COUNTRY_OF_ORIGIN GB
Back to Top