Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Product Page
DESTACO - Workholding Equipment & Automation Tooling Solutions
M100_45_x_100
M100_45_x_100
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Max Load at 60 rpm (kg)
3.6
Imperial or Metric Product
Metric
Lift Stroke (mm)
45.0
Transfer Stroke (mm)
100.0
Max Load At 30 Rpm (kg)
8.0
Product Series
M100
Product Type
Linear Parts Handler
PublishedDate
1673989380000
Rotation
Oscillating
DistributorGroup
Camco Indexers & Conveyors
Back to Top