Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Product Page
DESTACO - Workholding Equipment & Automation Tooling Solutions
M150_75_x_150
M150_75_x_150
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Datasheet (PDF)
Product Details
Max Load At 30 Rpm (kg)
18.0
Imperial or Metric Product
Metric
Max Load at 60 rpm (kg)
9.0
Transfer Stroke (mm)
150.0
Lift Stroke (mm)
75.0
Product Type
Linear Parts Handler
Product Series
M150
Rotation
Oscillating
DistributorGroup
Camco Indexers & Conveyors
PublishedDate
1673987040000
Back to Top