End Effectors
PA - Lightweight Port Only Adaptors

PA-B32-G38-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (oz) 3.6
Weight (g) 103
Cup Thread (Female) G1/8"
Mounting 32 mm Ball
Product Series PA
Cup Thread (Male) G3/8"
283-HTS_TARIFF_CODE 76109090
283-COUNTRY_OF_ORIGIN CN
Product Function Robotic Tooling
Product Type Port Only Adaptor
DistributorGroup End Effectors
Back to Top