End Effectors
PA - Lightweight Port Only Adaptors

PA-B32-G38-T-A

Visit Product Series:
CAD

Product Details Unit View:
Weight (oz) 3.4
Weight (g) 96
Product Function Robotic Tooling
Cup Thread (Male) G3/8"
Product Type Port Only Adaptor
Product Series PA
283-HTS_TARIFF_CODE 76109090
283-COUNTRY_OF_ORIGIN CN
Cup Thread (Female) G1/8"
DistributorGroup End Effectors
Mounting 32 mm Ball
Back to Top