Grippers
Destaco’s RA-6 Series of 2 jaw, cam driven angular grippers are designed for very high gripforces and tight spaces.

RA-6M

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.25
Pressure Range (psi) 40-100
Weight (lb) 0.69
Grip Force (lbf) 44
accuracy_in_english 0.005
Maximum Finger Length (in) 2.5
Displacement (in³) 0.3
Repeatability (±in) 0.003
Displacement (cm³) 4.9
accuracy_mm_metric 0.13
Weight (kg) 0.31
Grip Force (N) 196
Maximum Finger Length (mm) 64
Imperial or Metric Product Metric
Cylinder Bore (mm) 31.8
Repeatability (±mm) 0.08
Pressure Range (bar) 3-7
Protection Class IP43
Actuation Time (close) (Sec) 0.11
Spring Assist No
Product Type 2 Jaw Angular
Number of Jaws 2
Actuation (Open/Closed) (Sec) 0.11
Special Feature Heavy Duty
Opening Per Jaw (degrees) 15
Opening Angle (deg) 30
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Series RA-CAM
Jaw Operation Synchronous
Temp Range Viton -30° to 150°C (-20° to 300°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RA-CAM_Maintenance.pdf
DistributorGroup Robohand Gripping Solutions
PRODUCT_WEIGHT_KG 0.3100
283-HTS_TARIFF_CODE 84799070
PRODUCT_WEIGHT_LBS 0.69
Actuation Time (Open) (Sec) 0.11
Product Function Gripping
Back to Top