Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RCM125
RCM125
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
2581
Maximum Output Torque (ft lb)
171
Weight (lb)
134.2
Weight (kg)
61
Maximum Output Torque (Nm)
240
Holding Torque (Max) (Nm)
3500
Cylinder Bore (mm)
125
Product Function
Clamping
Product Series
RCM/RFM
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Pneumatic, with braking
Opening Angle (deg)
91|107|129
Back to Top