Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RCM160
RCM160
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Weight (lb)
162.8
Holding Torque (Max) (ft-lb)
2581
Maximum Output Torque (ft lb)
302
Holding Torque (Max) (Nm)
3500
Maximum Output Torque (Nm)
410
Cylinder Bore (mm)
160
Weight (kg)
74
Product Series
RCM/RFM
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Function
Clamping
Product Type
Pneumatic, with braking
Opening Angle (deg)
91|107|129
Back to Top