Grippers
Destaco’s REP-113-P-C Series of three jaw, parallel shielded grippers feature a cam-lever design for general applications.

REP-113-P-C

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.0008
Stroke (in) 1.118
Maximum Finger Length (in) 5.5
Pressure Range (psi) 30 - 100
Grip Force (lbf) 355
Weight (lb) 5.4
Stroke per Jaw (in) 0.59
Cylinder Bore (in) 3
Cylinder Bore (mm) 76
Stroke (mm) 30
Grip Force (N) 1579
Imperial or Metric Product Metric
Repeatability (±mm) 0.02
Maximum Finger Length (mm) 140
Stroke per Jaw (mm) 15
Weight (kg) 2.45
Actuation (Open/Closed) (Sec) 0.35
Product Function Gripping
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/REP3_Maintenance.pdf
Jaw Operation Synchronous
Product Series REP-3
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Number of Jaws 3
Special Feature Hydraulic Option
Spring Assist Optional
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 3 Jaw Parallel
Back to Top