Grippers
Destaco’s REP-82-P Series of two jaw, parallel shielded grippers feature a cam-lever design for general applications.

REP-62-P-C

Visit Product Series:
CAD
Product Details Unit View:
Maximum Finger Length (in) 3
Stroke (in) 0.63
Grip Force (lbf) 86
Pressure Range (psi) 30-100 psi
Repeatability (±in) 0.0008
Cylinder Bore (in) 1.57
Weight (lb) 1.21
Grip Force (N) 383
Cylinder Bore (mm) 40
Weight (kg) 0.55
Repeatability (±mm) 0.02
Stroke (mm) 16
Imperial or Metric Product Metric
Maximum Finger Length (mm) 76
Spring Assist Optional
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/REP2_Maintenance.pdf
Temp Range Standard -35° to 80°C (-30° to 180°F)
DistributorGroup Robohand Gripping Solutions
Product Function Gripping
Number of Jaws 2
Temp Range Viton -30° to 150°C (-20° to 300°F)
Jaw Operation Synchronous
Product Type 2 Jaw Parallel
Product Series REP-2
Special Feature Hydraulic Option
Actuation (Open/Closed) (Sec) 0.1
Back to Top