Grippers
Destaco’s REP-63-P-C Series of three jaw, parallel shielded grippers feature a cam-lever design for general applications.

REP-63-P-C

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.57
Pressure Range (psi) 30 - 100
Stroke per Jaw (in) 0.32
Grip Force (lbf) 81
Weight (lb) 1.21
Stroke (in) 0.63
Maximum Finger Length (in) 3
Repeatability (±in) 0.0008
Repeatability (±mm) 0.02
Grip Force (N) 360
Stroke (mm) 16
Weight (kg) 0.55
Cylinder Bore (mm) 40
Stroke per Jaw (mm) 8
Maximum Finger Length (mm) 76
Imperial or Metric Product Metric
Special Feature Hydraulic Option
Jaw Operation Synchronous
Spring Assist Optional
Product Function Gripping
Number of Jaws 3
Product Type 3 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.1
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/REP3_Maintenance.pdf
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Product Series REP-3
Temp Range Standard -35° to 80°C (-30° to 180°F)
Back to Top