Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RFM100
RFM100
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Maximum Output Torque (ft lb)
111
Weight (lb)
66
Holding Torque (Max) (ft-lb)
1475
Holding Torque (Max) (Nm)
2000
Maximum Output Torque (Nm)
150
Cylinder Bore (mm)
100
Weight (kg)
30
Product Type
Pneumatic, with braking
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Opening Angle (deg)
92|104|121
Product Series
RCM/RFM
Product Function
Clamping
Back to Top