Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Heavy-Duty Pneumatic Clamping
DESTACO - Workholding Equipment & Automation Tooling Solutions
RFM160
RFM160
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Holding Torque (Max) (ft-lb)
2581
Weight (lb)
169.4
Maximum Output Torque (ft lb)
302
Maximum Output Torque (Nm)
410
Weight (kg)
77
Holding Torque (Max) (Nm)
3500
Cylinder Bore (mm)
160
Product Series
RCM/RFM
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Type
Pneumatic, with braking
Product Function
Clamping
Opening Angle (deg)
91|107|129
Back to Top