Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RHC-3-R
RHC-3-R
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Moment (in-lb)
9000
Max Payload (lb)
300
Weight (lb)
3.95
Weight (kg)
1.79
Max. Payload (kg)
136
Max Moment (Nm)
1017
Product Series
RHC
Product Function
Robotic Tooling
Product Type
Basic Automatic
DistributorGroup
End Effectors
PublishedDate
1670273330000
Back to Top