Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Tool Changers
DESTACO - Workholding Equipment & Automation Tooling Solutions
RHC-3-T
RHC-3-T
Visit Product Series:
CAD
Request CAD
Download
Product Datasheet (PDF)
Service Manual (PDF)
Product Details
Unit View:
Imperial
Metric
Max Payload (lb)
300
Max Moment (in-lb)
9000
Weight (lb)
2.85
Max Moment (Nm)
1017
Max. Payload (kg)
136
Weight (kg)
1.29
PublishedDate
1670273332000
Product Type
Basic Automatic
Product Series
RHC
Product Function
Robotic Tooling
DistributorGroup
End Effectors
Back to Top