End Effectors
Heavy Duty Mid Mount Assembly

RM4-STS-R04

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 22.9
Bolt Circle (in) 6.3
Height (in) 3.74
Weight (kg) 10.4
Bolt Circle (mm) 160
Height (mm) 95
DistributorGroup End Effectors
Mounting Pattern 8x11 mm thru and 4x10 mm S.F. dowel holes on 160 mm B.C.
Product Type Mid Mount Assembly
Product Series RM4-STS
Product Function Robotic Tooling
Back to Top