End Effectors
Heavy Duty Mid Mount Assembly

RM4-STS-R08

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 22.9
Bolt Circle (in) 6.3
Height (in) 3.74
Height (mm) 95
Bolt Circle (mm) 160
Weight (kg) 10.4
DistributorGroup End Effectors
Product Type Mid Mount Assembly
Mounting Pattern 8x16 mm thru holes on 160 mm B.C. and 2x13 mm dowel holes on 125 mm B.C.
Product Series RM4-STS
Product Function Robotic Tooling
Back to Top