End Effectors
Heavy Duty Mid Mount Assembly

RM4-STS-R16

Visit Product Series:
CAD
Product Details Unit View:
Bolt Circle (in) 7.87
Height (in) 3.74
Weight (lb) 22.9
Weight (kg) 10.4
Bolt Circle (mm) 200
Height (mm) 95
Product Function Robotic Tooling
DistributorGroup End Effectors
Product Series RM4-STS
Mounting Pattern 6X16 mm thru and 2X15 mm dowel holes on 200 mm B.C.
Product Type Mid Mount Assembly
Back to Top