End Effectors
Heavy Duty Mid Mount Assembly

RM4-STS-R17

Visit Product Series:
CAD
Product Details Unit View:
Weight (lb) 22.9
Height (in) 3.74
Bolt Circle (in) 6.3
Bolt Circle (mm) 160
Weight (kg) 10.4
Height (mm) 95
Product Function Robotic Tooling
Product Series RM4-STS
Mounting Pattern 8x11 mm thru and 4x10 P.F. mm dowel holes on 160 mm B.C.
Product Type Mid Mount Assembly
DistributorGroup End Effectors
Back to Top