Grippers
Destaco’s RP-40P Series of 2 jaw, parallel grippers are designed for precision and handling delicate parts using longer finger lengths.

RP-43P

Visit Product Series:
CAD
Product Details Unit View:
accuracy_in_english 0.002
Grip Force (lbf) 500.0
Pressure Range (psi) 5-100 psi
Weight (lb) 16.0
Stroke (in) 3.0
Maximum Finger Length (in) 8.0
Repeatability (±in) 0.0005
Repeatability (±mm) 0.03
Imperial or Metric Product Imperial
Grip Force (N) 2224.0
accuracy_mm_metric 0.05
Maximum Finger Length (mm) 203.0
Stroke (mm) 76.2
Weight (kg) 7.3
Temp Range Standard -35° to 80°C (-30° to 180°F)
Special Feature Precision
Product Type 2 Jaw Parallel
Number of Jaws 2.0
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RP-P_Maintenance.pdf
DistributorGroup Robohand Gripping Solutions
Actuation (Open/Closed) (Sec) 0.59
PublishedDate 1674589922000
Product Series RP-P
Product Function Gripping
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Accessories
SLKT-051V
SEAL KIT,RP-43P,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-005
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-051
SEAL KIT,RP-43P
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-002
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-023
Sensorfixation
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-014
SENSOR,INDUCTIVE,4MM,NPN,QUICK DISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-014
SENSOR,INDUCTIVE,4MM,PNP,QUICK DISCONE
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top