Grippers
Destaco’s RPC-315 Series of 3 jaw, parallel grippers are designed for self-centering with a very high grip force.

RPC-315

Visit Product Series:
CAD
Product Details Unit View:
Pressure Range (psi) 20-100
Grip Force (lbf) 100
Stroke per Jaw (in) 0.15
Weight (lb) 0.53
Cylinder Bore (in) 1.25
Repeatability (±in) 0.001
Maximum Finger Length (in) 2
accuracy_in_english 0.002
Stroke (in) 0.3
Cylinder Bore (mm) 32
Grip Force (N) 445
Imperial or Metric Product Imperial
Stroke (mm) 7.6
Repeatability (±mm) 0.03
Maximum Finger Length (mm) 51
Stroke per Jaw (mm) 3.8
Weight (kg) 0.24
Actuation (Open/Closed) (Sec) 0.12
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPC_Maintenance.pdf
Number of Jaws 3
Special Feature Precision
Product Series RPC
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Type 3 Jaw Parallel
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Function Gripping
Product Accessories
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-122V
SEAL KIT,RPC-315,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-122
SEAL KIT,RPC-315
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top