Grippers
Destaco’s RPC-320 Series of 3 jaw, parallel grippers are designed for self-centering with a very high grip force.

RPC-320

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Cylinder Bore (in) 2
accuracy_in_english 0.002
Stroke per Jaw (in) 0.2
Pressure Range (psi) 20-100
Stroke (in) 0.4
Grip Force (lbf) 300
Maximum Finger Length (in) 2.5
Weight (lb) 1
Stroke per Jaw (mm) 5.1
Repeatability (±mm) 0.03
Imperial or Metric Product Imperial
Stroke (mm) 10.2
Weight (kg) 0.45
Maximum Finger Length (mm) 64
Cylinder Bore (mm) 51
Grip Force (N) 1334
Temp Range Standard -35° to 80°C (-30° to 180°F)
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPC_Maintenance.pdf
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Product Series RPC
Number of Jaws 3
Actuation (Open/Closed) (Sec) 0.18
Special Feature Precision
Product Type 3 Jaw Parallel
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Accessories
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-011
SENSOR,HALL,4MM,PNP,90DEG,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-011
SENSOR,HALL,4MM,NPN,90DEG,Q.D.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-007
SEAL KIT,RPC-320
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-007V
SEAL KIT,RPC-320,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top