Grippers
Destaco’s RPC-356 Series of 3 jaw, parallel grippers are designed for self-centering with a very high grip force.

RPC-356M

Visit Product Series:
CAD
Product Details Unit View:
Stroke per Jaw (in) 0.56
Weight (lb) 9.68
Pressure Range (psi) 20-100
Grip Force (lbf) 1425.0
Stroke (in) 1.12
Maximum Finger Length (in) 6.0
Cylinder Bore (in) 4.5
Repeatability (±in) 0.001
accuracy_mm_metric 0.05
Grip Force (N) 6339.0
Weight (kg) 4.43
Imperial or Metric Product Metric
Stroke per Jaw (mm) 14.2
Cylinder Bore (mm) 114
Maximum Finger Length (mm) 152.0
Stroke (mm) 28.4
Repeatability (±mm) 0.03
PublishedDate 1674768798000
Special Feature Precision
DistributorGroup Robohand Gripping Solutions
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Type 3 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.5
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPC_Maintenance.pdf
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Series RPC
Number of Jaws 3.0
Product Function Gripping
Back to Top