Grippers
Destaco’s RPL-3 Series of low profile, parallel grippers are designed for small parts handling and available in 4 sizes.

RPL-1M

Visit Product Series:
CAD
Product Details Unit View:
Repeatability (±in) 0.001
Weight (lb) 0.16
Pressure Range (psi) 5-100 psi
Stroke (in) 0.25
Grip Force (lbf) 26
Maximum Finger Length (in) 3
Cylinder Bore (in) 0.44
Cylinder Bore (mm) 11.1
Weight (kg) 0.07
Maximum Finger Length (mm) 76
Imperial or Metric Product Metric
Stroke (mm) 6.4
Repeatability (±mm) 0.03
accuracy_mm_metric 0.05
Grip Force (N) 116
PRODUCT_WEIGHT_LBS 0.16
Temp Range Viton -30° to 120°C (-20° to 250°F)
Product Type 2 Jaw Parallel
Special Feature Low pressure application
Number of Jaws 2
PRODUCT_WEIGHT_KG 0.0700
Product Function Gripping
283-HTS_TARIFF_CODE 84799080
Actuation (Open/Closed) (Sec) 0.1
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPL_Maintenance.pdf
Product Series RPL/RPLC
Temp Range Standard -35° to 80°C (-30° to 180°F)
Jaw Operation Non-Synchronous Available
DistributorGroup Robohand Gripping Solutions
Back to Top