Grippers
Destaco’s RPL-3 Series of low profile, parallel grippers are designed for small parts handling and available in 4 sizes.

RPL-4

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 36
Stroke (in) 1
Repeatability (±in) 0.001
Pressure Range (psi) 5-100 psi
Weight (lb) 0.37
accuracy_in_english 0.002
Cylinder Bore (in) 0.5
Maximum Finger Length (in) 5
Repeatability (±mm) 0.03
Weight (kg) 0.17
Grip Force (N) 160
Imperial or Metric Product Imperial
Stroke (mm) 25.4
Maximum Finger Length (mm) 127
Cylinder Bore (mm) 12.7
PRODUCT_WEIGHT_KG 0.1700
DistributorGroup Robohand Gripping Solutions
Product Series RPL/RPLC
Special Feature Low pressure application
Product Type 2 Jaw Parallel
Actuation (Open/Closed) (Sec) 0.19
Product Function Gripping
PRODUCT_WEIGHT_LBS 0.37
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPL_Maintenance.pdf
Temp Range Viton -30° to 120°C (-20° to 250°F)
Number of Jaws 2
Temp Range Standard -35° to 80°C (-30° to 180°F)
Jaw Operation Non-Synchronous Available
Product Accessories
OSMK-008
Sensorfixation
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSP-017
SENSOR,HALL,4MM,PROFILE,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-012V
SEAL KIT,RPL-3&4,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OHSN-017
SENSOR,HALL,4MM,PROFILE,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-012
SEAL KIT,RPL-3&4
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top