Grippers
Destaco’s RPLC-3 Series of low profile, parallel grippers for clean rooms feature 2 jaw precision and are available in 4 sizes.

RPLC-3M

Visit Product Series:
CAD
Product Details Unit View:
Grip Force (lbf) 36.0
Weight (lb) 0.33
Cylinder Bore (in) 0.5
Stroke (in) 0.75
Repeatability (±in) 0.001
Pressure Range (psi) 5-100 psi
Maximum Finger Length (in) 4.0
Imperial or Metric Product Metric
Weight (kg) 0.14
Repeatability (±mm) 0.03
accuracy_mm_metric 0.05
Stroke (mm) 19.1
Cylinder Bore (mm) 12.7
Grip Force (N) 160.0
Maximum Finger Length (mm) 102.0
Temp Range Standard -35° to 80°C (-30° to 180°F)
PRODUCT_WEIGHT_KG 0.1500
Product Series RPL/RPLC
Product Function Gripping
DistributorGroup Robohand Gripping Solutions
Temp Range Viton -30° to 120°C (-20° to 250°F)
283-HTS_TARIFF_CODE 84799080
PRODUCT_WEIGHT_LBS 0.33
PublishedDate 1673643965000
Special Feature Clean Room
Actuation (Open/Closed) (Sec) 0.14
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPLC_Maintenance.pdf
Jaw Operation Non-Synchronous Available
Clean Room with Scavange 10
Product Type 2 Jaw Parallel
Number of Jaws 2.0
Back to Top