Grippers
Destaco’s RPS-15 Series of 2-jaw, parallel grippers feature a robust, sealed design.

RPS-15

Visit Product Series:
CAD
Product Details Unit View:
Cylinder Bore (in) 1.25
Maximum Finger Length (in) 4
Stroke (in) 0.5
Repeatability (±in) 0.001
Weight (lb) 1.44
Pressure Range (psi) 50-100 psi
Grip Force (lbf) 90
accuracy_in_english 0.002
Imperial or Metric Product Imperial
Maximum Finger Length (mm) 102
Cylinder Bore (mm) 31.8
Weight (kg) 0.65
Stroke (mm) 12.7
Grip Force (N) 400
Repeatability (±mm) 0.03
Actuation (Open/Closed) (Sec) 0.17
Product Type 2 Jaw Parallel
Product Function Gripping
Special Feature Heavy Duty
Temp Range Standard -35° to 80°C (-30° to 180°F)
Product Series RPS
Spring Assist Optional
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPS_Maintenance.pdf
Temp Range Viton -30° to 150°C (-20° to 300°F)
DistributorGroup Robohand Gripping Solutions
Number of Jaws 2
Product Accessories
OISP-019
SENSOR,INDUCTIVE 3mmDIA,12mmLG,PNP,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-041V
SEAL KIT,RP-15,VITON
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-003
Soporte sensor RP-11M/12/15+RP-50PM
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-004
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-019
SENSOR,INDUCTIVE,3MMDIA,12MMLG,NPN,QD
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-041
SEAL KIT,RP-15
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-001
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top