Grippers
Destaco’s RPS-17 Series of 2-jaw, parallel grippers feature a robust, sealed design.

RPS-17

Visit Product Series:
CAD
Product Details Unit View:
Stroke (in) 0.75
Pressure Range (psi) 50-100 psi
Grip Force (lbf) 300
Maximum Finger Length (in) 5.5
Cylinder Bore (in) 46.1
Repeatability (±in) 0.001
Weight (lb) 3
accuracy_in_english 0.003
Grip Force (N) 1334
Maximum Finger Length (mm) 140
Stroke (mm) 19.1
Cylinder Bore (mm) 46.1
Imperial or Metric Product Imperial
Repeatability (±mm) 0.03
Weight (kg) 1.4
Temp Range Viton -30° to 150°C (-20° to 300°F)
Product Function Gripping
Actuation (Open/Closed) (Sec) 0.31
Download the Service Manual https://www.destaco.com/assets/pdfs/maintenance/RPS_Maintenance.pdf
Product Type 2 Jaw Parallel
Temp Range Standard -35° to 80°C (-30° to 180°F)
Spring Assist Optional
Number of Jaws 2
Product Series RPS
DistributorGroup Robohand Gripping Solutions
Special Feature Heavy Duty
Product Accessories
OISN-011-C
M8 Inductive Sensor NPN with M8 Connector
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-005
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011-C
Sensor PNP inductivo M8 - Replaces OISP-011
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-042V
SERVICE KIT FOR RP-17-V
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISP-011
SENSOR,INDUCTIV,8MMX1,PNP,QUICKDISC
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
SLKT-042
SEAL KIT,RP-17
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-013
Sensor cable
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OFSV-002
Válvula antirretorno
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OSMK-072
Soporte sensor diám.8 mm RP-17M/18M
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
CABL-010
QUICK DISCONNECT 2 METER CABLE LENGTH
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
OISN-011
SENSOR,INDUCTIVE,8MMX1,NPN,QUICK DIS.
Add to Quote
Item added to your cart successfully.
Item failed to add in the cart.
Back to Top